The user-friendly, 3 axis ESP302 controllers simplify motion control with their plug-and-play feature, convenient front panel interface, integrated drivers, and easy-to-use software. Research labs find the ESP302 controllers to be advantageous and convenient; suitable even for light-industrial applications.
Please note that our RS232 connector (SUB-D15HD) is not the standard subD9. Please use: ESP302-RS232 Serial Communications Adapter (newport.com) to convert the signals to a standard 9-pin D-SUB RS232 serial port connection.
For stage compatibility see Stage and Actuator Compatibility below.
- 1 to 3 axes motion controller using universal driver technology
- ESP technology, Newport's exclusive plug-and-play compatibility
- User-friendly interface
- 1000x programmable micro-step resolution for ultra-smooth positioning
- Ethernet, RS232 and optional GPIB communications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | In Stock | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Command Set100+ intuitive, 2 letter ASCII commands
- CompensationLinear error and backlash compensation
- Control AlgorithmDigital PID servo loop with velocity and acceleration feed forward
- Contouring2D Contouring with continuous buffer loading, Trapezoidal velocity profile, S-curve velocity profile
- Drive Type2-phase stepper and Brush DC
- Error CompensationLinear, Backlash
- ESP CompatibilityESP Stage Detection
- MotionSynchronized pt to pt, 3D Linear and 2D circular interpolation, Master-slave, Electronic Gathering
- Motor Control16 bit DAC resolution, 5 MHz maximum encoder input frequency, Digital PIDFF servo loop, 0.4 ms update rate
- InterfaceTouch Screen
- Weight3 kg
- Power Requirements115/230 V, 50/60 Hz
- ProgrammingASCII, LabView™, Newport ESP Utility, Store up to programs in either 64kB or 300kB non-volatile memory
- Dimensions87 H x 223 W x 223 D mm
- CE CertifiedYes
Features
User-Friendly Front Panel
ESP302 includes a user-friendly LCD touch-screen front panel interface providing an intuitive menu system from which you can execute motion programs, initiate manual moves, and configure operating parameters. Positions for all axes are displayed on the LCD screen. This allows users to perform nearly all functions without connecting to a computer.
Website Interface
Through its 10/100/1000 Base-T Ethernet port, the ESP302 offers a website interface for users to control its most common features and functions. This high-speed interface is compatible with Windows 7 and above, is independent from the user's operating system and does not require specific software on the host PC.
Plug-and-Play with ESP Compatible Stages
When an ESP-compatible stage is connected to the ESP302 controller, the stage is quickly recognized and operating parameters are configured without the need for user inputs. This Plug-and-Play feature is not only transparent to the user, but it also ensures the safe operation of the stage.
Functional Motion Capabilities
The ESP302 controllers include a variety of motion capabilities: Slaving (joystick or other stage), Jogging, Point-to-Point, Grouping, Trapezoidal Velocity Profile, S-Curve Velocity Profile, Backlash Compensation, and Linear Compensation. These motion features make the ESP302 well-rounded controllers that can handle common motion tasks.
Customization
In addition to Newport stages, the ESP302 controllers can be configured to support third-party motors. Additional customization can be done for various OEM applications. For this please contact your local salesperson for more information.
Simple Programming with Extensive Language Options
The ESP302 controllers simplify complex motions by using mnemonic ASCII commands, a powerful programming language with over 100 commands. The controller's flash memory allows for storage of up to 100 user-defined ASCII programs then executed without a host computer. Please note that we provide .net assembly files that are compatible with most programming languages, PYTHON, LabVIEW, MATLAB, etc.
Motion Commands with Digital I/O
For internal or external event synchronization, the ESP302 controllers have 16 bi-directional digital I/O which can be user programmed as inputs or outputs. When configured as inputs, they can be used to execute a program or stop a motion. When configured as outputs, they can monitor the status of a motion to provide a hardware interface for external equipment. An additional watchdog timer and remote interlock are supplied as an invaluable safety feature.
Standard Communication Protocols
The ESP302 offers 2 widely-used communication protocols for computer interfacing. Standard Ethernet and RS-232-C communication link is used for easy computer interfacing. An optional IEEE-488 (GPIB) interface adapter can be used for high speed parallel communication.
Please note that our RS232 connector (SUB-D15HD) is not the standard subD9. Please use: ESP302-RS232 Serial Communications Adapter (newport.com) to convert the signals to a standard 9-pin D-SUB RS232 serial port connection.
Stage and Actuator Compatibility
ESP302 3-Axis Motion Controller and Driver is compatible with the motorized stages and actuators from the product series listed below. For more details, please see the Stage and Controller Compatibility technical note or the motorized stage's or actuator's series page.
Motorized Linear Stages
-
High-Performance Mid-Travel ILS DC and Stepper Motor Linear Stages
-
High Load Capacity Steel MTN DC and Stepper Motor Linear Stages
-
High-Performance Long-Travel IMS Stepper Motor Linear Stages
Motorized Rotation Stages
-
Integrated Vertical and Rotation ZVR DC and Stepper Motor Stages
-
High Precision BGM and BGS DC and Stepper Motor Goniometric Cradles
Motorized Vertical Linear Stages
Motorized Actuators
Accessories
ESP301 Accessories
ESP302 Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-RS232Serial Communications Adapter, Serial Port to RS232, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-CAB-1.2Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-GPIB-ADPTGPIB to Serial Adapter, ESP302 Motion Controller | |||||
![]() | ESP302-J1Digital Joystick, ESP302 Motion Controller | In Stock |
Notes:
Requires ESP302-3N, 3-Axis controller for 3-axis control
Resources
Literature
ESP302 Datasheet(2.5 MB, PDF)
Technical Notes
Control Theory Terminology Motion Electronics Design Advanced Motion Electronics and Algorithms Motion Controller GUIs Stage and Controller Compatibility Guide GUI_Launch_error_AdminRights_solution(33.9 kB, PDF) ESP302 vs Legacy ESP301 Tech Note(479.1 kB, PDF)
Application Notes
Manuals
ESP302 Features Manual(1.8 MB, PDF) ESP302 Start-Up Manual(6.2 MB, PDF) ESP302 User Interface Manual(5.6 MB, PDF) ESP302 Programmer's Manual(2.1 MB, PDF) ESP302 Command Interface(1.1 MB, PDF)
Software
ESP302-snapshot-N200026(158.8 MB, ZIP) ESP302_.Net Assembly(4.3 MB, ZIP) ESP302 StageDataBase V4.3.15(283.4 kB, ZIP)


















