About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Page view updated with the selected options.
- Products
- Light Sources
- Laser Diode Control
- Modular Laser Diode Controllers
Modular Laser Diode Controllers
Modular laser diode controllers offer up to 16 channels of laser diode control with the flexibility of choosing laser diode driver, TEC temperature control, or laser diode controller module options that suit your needs. Everything is housed in a space saving, rack mountable instrument for simultaneous control of both current and temperature in one mainframe. Multiple levels of laser diode protection are included in the design to protect against overcurrent conditions. Features include adjustable current limits, redundant hardware current limits, voltage limit (some models), slow start circuitry, output shorting relays, and transient protection. An independent power supply powers each channel, providing protection and stability for the laser diode. Remote communication through an IEEE/GPIB interface simplified testing and control of multiple devices. LabVIEW® drivers are available for any combination of mainframe and module.
Show Filters:
View:
Compatibility: