Temperature Controller Module, 24W TEC, LDC-3908/3916

The LDC-3916558 TEC Controller Module offers a 24W TEC controller for regulating temperature.
The bi-polar temperature controller works with thermistor type temperature sensors for precise temperature control over a wide range of temperatures. The temperature controllers feature TEC module voltage measurement, selection of thermistor current range, and control loop gain adjustment from 1 to 127.
This LDC3916558 module is compatible with the
Specifications
- TypeLDC-3908/3916 TEC Card
- TE Current Range-3.00 to +3.00 A
- TE Voltage Range-8.00 to +8.00 V
- TE Output Power24 W
- Temperature Range–99.9 to 150°C
- TEC Current 24h Stability<±0.01°C
- TEC Current 1h Stability<±0.007°C
- TEC Ripple/Noise (rms)<2 mA
Resources & Downloads
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF)
Technical Notes
Voltage Limit Protection of the LDC-3916 Laser Diode Controller(96.8 kB, PDF) Measurement of 4-Wire Voltage Sense on the LDC-3916 Laser Diode Controller(37.7 kB, PDF)
Manuals
LDC-3916 Controller User's Manual(2 MB, PDF) LDC-3908 Controller User's Manual(2.1 MB, PDF) LDC-3916558 Controller Module User's Manual(793.2 kB, PDF)
Literature
LDC-3908 8-Channel Laser Diode Controller Brochure(653 kB, PDF) LDC-3916 16-Channel Laser Diode Controller Brochure(655.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Software
LDC-391655X LabVIEW Driver Version 0.9(197.7 kB, ZIP)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | 5 Weeks | ||||
![]() | CC516MControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916550Temperature Controller Module, 9W TEC, Dual Channel, LDC-3908/3916 | In Stock |





