Laser Diode Driver Module, 500 mA, 6 V, Dual Channel, LDC-3908/3916

Specifications

  • Type
    LDC-3908/3916 Driver Card
  • Laser Current
    0.5 A
  • Laser Drive Requirement
    Less Than 1 A
  • Laser Compliance Voltage
    6 V
  • Temperature Coefficient
    50 ppm/ °C
  • Laser Current Resolution
    0.01 mA  
  • Laser Current Accuracy
    ±0.1% of FS
  • Current Output 24 h Stability
    50 ppm FS
  • Current Output 1 h Stability
    20 ppm FS
  • External Modulation High Bandwidth
    1 MHz
  • External Modulation Low Bandwidth
    30 kHz
  • Laser Output Noise/Ripple Low Bandwidth
    5 µA
  • Laser Output Noise/Ripple High Bandwidth
    <10 µA
  • Forward Voltage Accuracy
    ±7mV
  • Forward Voltage Resolution
    10 mV  
  • Photodiode Current Accuracy
    ±2 µA
  • Photodiode Current Range
    0-5000 µA
  • Photodiode Current Resolution
    0.1 µA  
  • Photodiode Reverse Bias
    0-5 V

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
Laser Diode Driver CablesCC316MCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, 8-Pack
In Stock
$875

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CardsLDC-3916334Laser Diode Driver Module, 1000 mA, 6 V, Dual Channel, LDC-3908/3916
7 Weeks
$2,435
Laser Diode Driver CardsLDC-3916338Laser Diode Driver Module, 3000 mA, 4.5 V, LDC-3908/3916
7 Weeks
$1,990

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Multi-Channel Modular Laser Diode ControllersLDC-3908Laser Diode Controller, Modular, 8-Channel, GPIB, Universal
In Stock
$6,150
Multi-Channel Modular Laser Diode ControllersLDC-3916Laser Diode Controller, Modular, 16-Channel, GPIB, Universal
In Stock
$8,930