Combination Driver & TEC Module, 500mA, 6V, 9W TEC, LDC-3908/3916

The LDC-3916372 Combination Laser Diode Controller Module offers both a 500 mA laser diode driver, and a 9 W TEC controller in the same module.
The module provides high stability, low noise output with multiple hardware current limits and laser protection features such as intermittent contact protection, adjustable compliance voltage limit, slow turn-on, shorting circuits and 4-wire voltage measurement for precise laser diode forward voltage measurement. The built-in bi-polar temperature controller works with thermistor type temperature sensors for precise temperature control over a wide range of temperatures.
This LDC3916372 module is compatible with the
For applications requiring individual modulation, please contact an ILX Sales Engineer.
Specifications
- TypeLDC-3908/3916 Controller Card
- Laser Current0.5 A
- Laser Compliance Voltage6 V
- TE Current Range-1.50 to +1.50 A
- TE Voltage Range-7.00 to +7.00 V
- TE Output Power9 W
- Temperature Range–99.9 to 199.9°C
- Laser Current Resolution0.01 mA
- Laser Current Accuracy±0.1% of FS
- Current Output 24 h Stability50 ppm FS
- Current Output 1 h Stability20 ppm FS
- External Modulation High Bandwidth1 MHz
- External Modulation Low Bandwidth30 kHz
- Laser Output Noise/Ripple Low Bandwidth5 µA
- Laser Output Noise/Ripple High Bandwidth10 µA
- Forward Voltage Accuracy±7mV
- Forward Voltage Resolution10 mV
- TEC Current 24h Stability<±0.01°C
- TEC Current 1h Stability<±0.007°C
- TEC Ripple/Noise (rms)<1 mA
- Photodiode Current Range0 -5000 µA
- Photodiode Current Resolution0.1 µA
Resources & Downloads
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF)
Literature
LDC-3908 8-Channel Laser Diode Controller Brochure(653 kB, PDF) LDC-3916 16-Channel Laser Diode Controller Brochure(655.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Manuals
LDC-3908 Controller User's Manual(2.1 MB, PDF) LDC-3916 Controller User's Manual(2 MB, PDF) LDC-3916370 Controller Modules User's Manual(2.5 MB, PDF)
Technical Notes
Voltage Limit Protection of the LDC-3916 Laser Diode Controller(96.8 kB, PDF) Measurement of 4-Wire Voltage Sense on the LDC-3916 Laser Diode Controller(37.7 kB, PDF)
Software
LDC-391637X LabVIEW Driver Version 0.9(211.5 kB, ZIP)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | |||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC316MCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, 8-Pack | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | CC516MControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916374Combination Driver & TEC Module, 1000mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916376Combination Driver & TEC Module, 1500mA, 4.75V, 9W TEC, LDC-3908/3916 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3908Laser Diode Controller, Modular, 8-Channel, GPIB, Universal | 4 Weeks |








