Laser Diode Controller, Modular, 16-Channel, GPIB, Universal

The LDC-3916 Modular Mainframe features sixteen channels with thirty two isolated outputs for controlling multiple laser diodes. Modules include current sources with maximum outputs from 500 mA to 3 A, TE (thermoelectric) controller modules with up to 24 W of power and voltage measurement, and controller modules with laser control from 500 mA to 1.5 A and integrated 9 W TE control.
An independent power supply powers each channel, providing protection and stability for your laser diode. Every module incorporates low noise, high stability performance, and the ILX Lightwave® unmatched laser diode protection topologies including independent current limits and laser diode shorting relays.
Specifications
- TypeLDC-3916 16 Channel Modular Mainframe
- Computer InterfacesGPIB and RS-232
- Power Requirements110 - 130 VAC, 60 Hz
210 - 240 VAC, 50-60 Hz
User Selectable - Display TypeVacuum Flourescent 64 x 128 pixel
- Weight41 kg
Resources & Downloads
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF)
Technical Notes
Voltage Limit Protection of the LDC-3916 Laser Diode Controller(96.8 kB, PDF) Measurement of 4-Wire Voltage Sense on the LDC-3916 Laser Diode Controller(37.7 kB, PDF)
Literature
Telecom Data Brochure(4.9 MB, PDF) LDC-3916 16-Channel Laser Diode Controller Brochure(655.6 kB, PDF)
Manuals
LDC-3916 Controller User's Manual(2 MB, PDF)
Software
LDC-39XX LabVIEW Driver Version 0.9(139.3 kB, ZIP)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3908Laser Diode Controller, Modular, 8-Channel, GPIB, Universal | 3 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916332Laser Diode Driver Module, 500 mA, 6 V, Dual Channel, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916334Laser Diode Driver Module, 1000 mA, 6 V, Dual Channel, LDC-3908/3916 | 7 Weeks | ||||
![]() | LDC-3916338Laser Diode Driver Module, 3000 mA, 4.5 V, LDC-3908/3916 | 7 Weeks | ||||
![]() | LDC-3916372Combination Driver & TEC Module, 500mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916374Combination Driver & TEC Module, 1000mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916376Combination Driver & TEC Module, 1500mA, 4.75V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916550Temperature Controller Module, 9W TEC, Dual Channel, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916558Temperature Controller Module, 24W TEC, LDC-3908/3916 | In Stock |





