Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Positioning Solutions for Fiber Alignment

Automated Fiber Alignment

Newport provides a wide range of motorized stages and controllers to perform alignment and metrology of optical fibers and fiber optic components such as planar waveguides, AWGs and fiber collimators as well as completely automated alignment systems. For many applications including automated single-mode fiber alignments, lasers to fibers or wave-guides to fibers alignment, Newport motion systems can be customized to adapt to increasingly complex assembly and metrology demands with the recent renewed growth and technology advances in the fiber-optics industry.

FiberAlignment-Figure4_Outlined
Automated fiber to waveguide alignment with XMS, VP and SR stages.
FiberAlignment-Figure5_Outlined
Single mode fiber alignment with XMS and VP stage stack.
FiberAlignment-Figure6_Outlined
5-axis aligner with TRA and NSA actuators.
FiberAlignment-Figure7_Outlined
Optical network switch tester with CONEX-TRA.
  • Automated single or multi mode fibers alignment, laser to fiber or waveguide to fiber alignment
  • Silicon Photonics components test and alignment
  • Fiber Bragg Gratings, fiber spooling, couplers, optical splitters, switches and modulators
  • MEMS-based sensors, WDM and multi-channel waveguides testing

The Newport Difference

Minimum Incremental Motion (MIM), Bi-directional Repeatability and Accuracy are all important performance characteristics to achieve the maximum performance (i.e. maximum coupling efficiency) during alignment or test process of fiber optics components. Minimum Incremental Motion is the smallest motion a positioning device is capable of reliably moving. MIM is important for achieving good coupling efficiency as the sub-micron level movement in the X or Y-axes is required to align two fibers with minimum coupling loss. Bi-directional repeatability is ultimately important in alignment applications as it measures the system's capability to consistently move to the peak position from some other positions after a scan or some other task such as epoxy delivery. Newport motorized stages provide "guaranteed" performance specifications and help achieve the repeatable, stable alignment for maximum coupling efficiency with minimal setup time.

FiberAlignment-Figure1
Motion Thumbnail - Fiber Alignment_Outlined
FiberAlignment-Figure3_Outlined

Automation streamlines assembly and test

Auto-alignment system can be configured with motorized stages, XPS motion controller, optical detector, power meter and GBCS auto-alignment software. The automated alignment software is designed to align the fiber components by scanning in XYZ, recording the motion coordinates and the coupling power and then commanding the system to return to the optical peak position. Automated alignment software can be easily customized for specific application needs, providing options to analyze the other optical parameters for the device optimization such as output power, insertion loss, polarization dependence and etc.

Motorized Positioning Stages

Motorized stages, driven by electromagnetic motors, are commonly used in production environments to enable the automation of alignment processes. They typically feature sub-µm MIM and repeatability, which greatly improves the quality and performance of telecom devices assembled using these stages. We at MKS stand by our published motion performance specs. All of the stages that we test meet or exceed the guaranteed specs, and typical performance values are about 2 times better than the guaranteed number.

  • XM Series: the ultimate solution for the most demanding manufacturing and test and measurement applications.
  • MLT Series: the low profile, high performance solution at an affordable price.
  • VP Series: the modular, compact system designed for fiber alignment.
  • VP-Z Vertical: povides easy access to load from any direction (lower profile alternative to VP XYZ stack).
  MC-XMS50
XM Series Linear Stages
MLT25-A__2
MLT Series Linear Stages
MC-VP25XA_XYZ
VP Series Linear Stages
MC-VP5ZA_VP25XA-S
VP-Z Vertical Stages
Travel Range 50-350 mm 25-250 mm 25 mm 4.8 mm
MIM 1 nm 5 nm 10 or 100 nm 60 nm
Accuracy ±0.2 to ±0.5 µm ±0.3 to ±3 µm ±0.4 to ±0.5 µm ±0.6 µm
Repeatability ±0.03 to ±0.035 µm ±0.15 µm ±0.05 to ±0.06 µm ±0.1 µm
Speed 300 mm/s 500 mm/s 25 mm/s 5 mm/s
Other Features Ironless Linear Motor High torque linear motor Low profile, compact, lightweight Unobstructed access to the moving platform
Use ✓ High Volume ✓ Low Volume
✓ High Volume
✓ R&D
✓ Limited Automation
✓ Low Volume
✓ High Volume
✓ R&D
✓ Limited Automation
✓ Low Volume
✓ High Volume

Hexapods

A hexapod is a parallel kinematic, mechanical device that uses six actuators, all moving in parallel, to provide six-axis range of motion in a Cartesian coordinate system. All axis moves are interdependent, meaning that the motion in one axis reduces the travel in the other axes. A hexapod is capable of complex combinations of linear and angular motions and is particularly useful for critical rotation adjustments.

  • HXP Hexapod: the solution when six degrees of freedom are required.
HXP50 Hexapod X Y Z ΘX ΘY ΘZ  
Travel Range ±17 mm ±15 mm ±17 mm ±9° ±8.5° ±18° HXP50-MECA__1
MIM 0.1 µm 0.1 µm 0.05 µm 0.05 mdeg 0.05 mdeg 0.1 mdeg
Repeatability ±0.6 µm ±0.6 µm ±0.3 µm ±0.3 mdeg ±0.3 mdeg ±0.6 mdeg
Speed 14 mm/s 12 mm/s 5 mm/s 6°/s 6°/s 15°/s
Other Features 50N load capacity, no moving cables
Use ✓ High Volume

Motion Controllers

XPS-D
XPS-D Series
XPS-RLD_front
XPS-RLD Series
ESP302_Home
ESP302 Series
  • High performance, complex motion trajectories
  • Up to 8 axes
  • Extensive analog and digital I/O
  • Fiber alignment APIs
  • Best for high and low volume
  • High performance, complex motion trajectories
  • Up to 4 axes
  • Analog and digital I/O
  • Best for low volume and limited automation
  • Easy to use
  • Up to 3 axes
  • User-friendly front panel
  • Digital I/O
  • Best for R&D and limited automation

Piezoelectric Positioning Stages

Piezoelectric multi-axis aligners are compact, four- to six-axis alignment systems that are driven by piezoelectric actuators. This type of actuator is capable of 30 nm linear resolution and is ideal for remote control of alignment positioning in R&D applications. These multi-axis motorized positioners allow high-resolution (< 30 nm) adjustment for different combinations of X, Y, Z, θx, θy, and θz. These stages can exert a 5 lb. (22 N) force and have exceptional long-term stability and can hold their position with no power applied.

8081

Manual Positioning Stages with Optional Motorized Actuators

Mechanically, manual positioning stages are the simplest and the least costly motion control systems that can provide precise linear or rotational motion. They are most often used in academic or industrial R&D centers and are occasionally found in low volume production environments. The recommended ULTRAlign™ series can also be motorized by adding NSA12 or TRA motorized actuators.

  ULTRAlign™ Linear Translation ULTRAlign™ Tilt & Rotation  
  X Y Z ΘX ΘY ΘZ  
Travel Range 0, 6 or 13 mm 13 mm 6 or 13 mm ±10° ±5° or +2°/-1.5° ±5° or +10°/-7° PH-561_562
Other Features Stainless Steel
Left- or Right-handed Configurations
A wide variety of accessories
Use ✓ R&D
✓ Limited Automation
466A Stages X Y Y  
Travel Range 2 mm 2 mm 2 mm 466A
Other Features Flexure positioning mechanism
Left- or Right-handed Configurations
A wide variety of accessories
Use ✓ R&D
✓ Limited Automation