Our standard off-axis parabolic mirrors are segments of a full paraboloid with a circular cross sectional aperture. The optical axis is folded 90° and displaced from the mechanical axis, giving unobstructed access. Parabolic mirrors allow achromatic collimation or focusing of light from UV to near IR.
- Low scatter for UV applications
- Achromatic focusing and collimation
- UV-IR and NIR-IR coating options
- Light-weight with integral mount See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50328AL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50328AU | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329AL | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329AU | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50331AL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50331AU | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332AL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332AU | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338AL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338AU | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Mirror ShapeParabolic
- Diameter38.1 mm
- Focal Base Distance0.800 in.
- MaterialAluminum
- Coating AdhesionMIL-F-48616
- Humidity ResistanceMIL-F-48616
- Surface Quality60-40 scratch-dig
- Surface Roughness, Typical25 Å
- Wavefront Distortion≤0.5λ RMS
- Clear Aperture≥90% of diameter
- Operating Temperature Range-60 to 70 °C
Features
Off-axis Design for Detector Applications
Compared with on-axis parabolic or ellipsoidal reflectors, the off axis mirrors do not have a central hole enabling light across the entire aperture of the mirror to be focused onto a detector. Moreover, by folding the optical axis and displacing the focus away from the mechanical axis, it is easier to install baffles to block stray light from paths outside the aperture from reaching the detector.
High Collection Efficiency
Off axis parabolic mirrors offer similar high numerical aperture to aspheric lenses without suffering from chromatic aberration when used over extremely wide wavelength ranges. The mirrors are ideal for collecting and concentrating light onto high speed detectors, or for collimating light output from broadband incoherent sources such as LEDs or super luminescent diodes.
Versatile Mounting
UPA2-OAP is a versatile adaptor used to provide a mounting interface for Replicated Off-Axis Parabolic Mirrors. It allows mounting in three ways: vertical post mounting, horizontal post mounting, and can be mounted into any positioner that can hold a 2 in. diameter optic, such as mirror mounts, lens mounts, and rotation mounts.
FTIR Spectroscopy Applications
In Fourier Transform Infrared (FTIR) spectroscopy, light from a broad spectrum point-like source is collimated and input into a split beam interferometer, such as a Michelson. Displacing one of the mirrors sinusoidally using a motorized mount creates a time dependent optical path difference (OPD) between the two interferometer arms. This OPD corresponds to a different number of wave cycles for each spectral component in the source. Spectral components that undergo constructive interference will output the system and be focused onto a detector. Spectral composition of the source may be calculated by taking the Fourier transform of the detected light intensity vs time. In FTIR, the maximum spectral resolution depends on system étendue, which is often limited by the size and collection angle of the detector. Off axis parabolic mirrors allow large collection angles without chromatic aberrations, which helps FTIR systems achieve high spectral resolution over wide spectral ranges.
Easily Accessible Focal Point
Compared with on-axis parabolic or ellipsoidal reflectors, and compared with lenses of similar light gathering capability, these off axis mirrors offer more convenient access to the focal point for placement of sources, detectors, and associated mounting hardware.