Parabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Aluminum

The 50332AL Off-Axis Replicated Parabolic Mirror is 1.50 inches in diameter, with an effective focal length of 8.00 inches, and coated with Protected Aluminum. These standard off-axis parabolic mirrors are circular segments from one side of a full paraboloid. The focal point is displaced from the mechanical axis, giving full access to the reflector focus area. There will be no shadowing when placing either a detector or source at the focus.
Off-axis Design for Detector Applications
Compared with on-axis parabolic or ellipsoidal reflectors, the off axis mirrors do not have a central hole enabling light across the entire aperture of the mirror to be focused onto a detector. Moreover, by folding the optical axis and displacing the focus away from the mechanical axis, it is easier to install baffles to block stray light from paths outside the aperture from reaching the detector.
High Collection Efficiency
Off axis parabolic mirrors offer similar high numerical aperture to aspheric lenses without suffering from chromatic aberration when used over extremely wide wavelength ranges. The mirrors are ideal for collecting and concentrating light onto high speed detectors, or for collimating light output from broadband incoherent sources such as LEDs or super luminescent diodes.
Versatile Mounting
UPA2-OAP is a versatile adaptor used to provide a mounting interface for Replicated Off-Axis Parabolic Mirrors. It allows mounting in three ways: vertical post mounting, horizontal post mounting, and can be mounted into any positioner that can hold a 2 in. diameter optic, such as mirror mounts, lens mounts, and rotation mounts.
Specifications
- Coating TypeProtected Aluminum
- Wavelength Range190-2000 nm
- Mirror ShapeParabolic
- Diameter38.1 mm
- Height40.26 mm
- Effective Focal Length (EFL)8.0 in.
- Focal Length4.000 in.
- Focal Base Distance0.800 in.
- MaterialAluminum
- Wavelength RegionBroadband
- Coating CodeAL
- Coating AdhesionMIL-F-48616
- Coating HardnessMIL-F-48616 modified to 0.5lb
- Humidity ResistanceMIL-F-48616
- Surface Quality60-40 scratch-dig
- Surface Roughness, Typical25 Å
- Wavefront Distortion≤0.5λ RMS
- Clear Aperture≥90% of diameter
- Operating Temperature Range-60 to 70 °C


Resources & Downloads
Other
50332AL RoHS Certificate(265.2 kB, PDF)
Related Products
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Aluminum | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Aluminum | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 4.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50331ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 6.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










