Page view updated with the selected options.

Optical Table Frame Supports

Optical Table Frame Supports are engineered to provide optimal precision and stability in high-demand environments like microscopy and spectroscopy. These multi-functional support frames maximizes utility while ensuring structural rigidity.

Showing 32 products in 2 families
View:
Compatibility:
Optical Table Frame Supports with Pneumatic Isolation

Optical Table Frame Supports with Pneumatic Isolation

  • Pneumatic isolators passively absorb vibrations, ensuring a stable platform for critical experiments
  • Available in 24 or 28 in. height to fit different workspace configurations
  • Compatible with table sizes ranging from 3 x 6 ft to 5 x 10 ft
Rigid Optical Table Frame Supports

Rigid Optical Table Frame Supports

  • Available in 24 and 28 inch height to suit different workspaces
  • Compatible with table sizes ranging from 3 x 6 ft to 5 x 10 ft.
  • A wide range of customizable accessories, including overhead shelves, bottom shelves, and hip guards, to personalize your setup