Optical Table Frame Supports with pneumatic isolators are engineered to provide optimal precision and stability in high-demand environments like microscopy and spectroscopy. These multi-functional support frames maximizes utility while ensuring structural rigidity. The frame integrates pneumatic isolators in the support legs to passively absorb vibrations and prevent external disturbances. They are constructed from all-steel materials for enhanced durability and stability, and is available for a wide range of table sizes.
- Pneumatic isolators passively absorb vibrations, ensuring a stable platform for critical experiments
- Available in 24 or 28 in. height to fit different workspace configurations
- Compatible with table sizes ranging from 3 x 6 ft to 5 x 10 ft
- A wide variety of compatible accessories, including overhead shelves, bottom shelves, and hip guards, allows for system personalization See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TF-36-24-ITable Frame Support, Isolated, 3 x 6 ft. Tables, 24 in. Height | 4 Weeks | ||||
![]() | TF-36-28-ITable Frame Support, Isolated, 3 x 6 ft. Tables, 28 in. Height | 4 Weeks | ||||
![]() | TF-38-24-ITable Frame Support, Isolated, 3 x 8 ft. Tables, 24 in. Height | 4 Weeks | ||||
![]() | TF-38-28-ITable Frame Support, Isolated, 3 x 8 ft. Tables, 28 in. Height | 4 Weeks | ||||
![]() | TF-410-24-ITable Frame Support, Isolated, 4 x 10 ft. Tables, 24 in. Height | 4 Weeks | ||||
![]() | TF-410-28-ITable Frame Support, Isolated, 4 x 10 ft. Tables, 28 in. Height | In Stock | ||||
![]() | TF-46-24-ITable Frame Support, Isolated, 4 x 6 ft. Tables, 24 in. Height | 4 Weeks | ||||
![]() | TF-46-28-ITable Frame Support, Isolated, 4 x 6 ft. Tables, 28 in. Height | 4 Weeks | ||||
![]() | TF-48-24-ITable Frame Support, Isolated, 4 x 8 ft. Tables, 24 in. Height | 4 Weeks | ||||
![]() | TF-48-28-ITable Frame Support, Isolated, 4 x 8 ft. Tables, 28 in. Height | 4 Weeks |
Specifications
- Number of Isolators4
- Horizontal Isolation, Resonance1.9 Hz
- Horizontal Amplification at Resonance12.5 dB
- Horizontal Isolation, 5 Hz80%
- Horizontal Isolation, 10 Hz94%
- Vertical Isolation, Resonance1.7 Hz
- Vertical Amplification at Resonance15 dB
- Vertical Isolation, 5 Hz86%
- Vertical Isolation, 10 Hz96%
- Load Capacity3200 lb
Features
High Performance Pneumatic Vibration Isolators
The pneumatic vibration isolators in the supporting frame feature our patented Stabilizer™ hybrid chamber design which consists of a small size initial chamber and a second damping chamber connected by a laminar flow disk. Because the initial chamber is reduced dramatically in size, it forces the isolator to use the second chamber as part of the compliance volume, which greatly increases the compliance volume for a given package size, and greatly lowers the natural frequency. Besides, our exclusive incorporation of the laminar flow damping element creates better linkage between piston motion and damping chamber air flow, which generates a higher damping force for a given piston displacement for faster, more efficient damping. It also lowers the amplification at resonance and improves isolation bandwidth and settling time. The vibration isolation performance is characterized by transmissibility curve which shows the mechanical filtering properties for the isolator leg - how much floor vibration will be transmitted through the leg to the table top.
Optical Table System Accessories
We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
- Overhead Shelves
- Bottom Shelves
- Hip Guards
- Isolation Upgrade Kits (for rigid systems)
- Caster Upgrade Kits
- Air Compressors
Robust and Flexible Pneumatic Isolated Frame Support
The table frame support legs feature pneumatic isolators to passively absorb vibrations from the optical table's environment. The frame features leveling feet, and optional INT-C casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Table Frame Support and can be used to customize your optical table system.