New Table Frame Support, Isolated, 3 x 6 ft. Tables, 24 in. Height

Technical Specs

  • Number of Isolators
    4
  • Horizontal Isolation, Resonance
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Resonance
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Width
    3 ft.
  • Length
    6 ft.
  • Height
    24 in.
  • Weight
    245 lb
  • Crated Weight
    415 lb
  • Load Capacity
    3200 lb