Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Page view updated with the selected options.

Optical Device Alignment Stages

These all-in-one optical device alignment stages offer four-axis, five-axis, or six-axis precision control over the orientation of a mounted optic or device, such as a modulating crystal, in an existing optical path. Multiple hex-key or picomotor actuators in a single stage allow for straightforward, compact positioning of perpendicular linear travel and tilt, as well as focus if required.