Custom Vibration Isolation Solutions

Newport's extensive manufacturing capabilities to deliver customized, damped platforms used for laser research, microscope workstations and optical platforms spans over 40 years. Our capabilities include custom shaped granite, honeycomb or Invar structures, nonmagnetic honeycomb tables, cleanroom and vacuum compatible structures with either broadband or tuned dampers for optimal stability and vibration reduction. Newport is the first source for many of the world's leading optical scientists who require complex honeycomb structures for applications including optical tables, high power laser platforms, rigid assembly and test fixtures or space-based vacuum platforms.

Custom Capabilities

Multilev Struc-S
  • Broad selection of table section sizes, quantities, materials, shapes and operating condition
  • Modular options for adding new applications later
  • Over 45 years of experience in making the most rigid doubler tables
  • Provide virtually nonmagnetic tables with nonmagnetic 316 stainless steel
  • Significantly less magnetic 304 stainless steel material available
  • Optional Nonmagnetic aluminum wrought or cast ground & stress relieved plate facesheets with or without anodize
  • Optional 3003 commercial grade aluminum honeycomb
  • Optional 5052 or 5056 military grade aluminum honeycomb
  • Design assistance on the construction or use of special table systems
  • OEM quantities with guaranteed, rapid delivery times
  • Special lengths widths, and custom hole patterns
  • Laminar airflow and vacuum pull designs
OutRigger Table-S

Cradle Systems

  • Ideal way to isolate high center of gravity systems
  • Wide variety of payload isolator selections
  • Electropolished stainless steel, electrodeless nickel and other finishes available
  • Finite element analysis and modal test services