These tabletop rectangular vibration isolation platforms are suitable for isolating lab equipment such as balances, petri dishes, smaller low to medium power microscopes when environmental conditions are impacting image quality. The platform is approximately one inch high and incorporates four elastomeric vibration isolators (patent pending).
- Isolate lab equipment like balances, petri dishes and low power microscopes
- Features four patent pending elastomeric vibration isolators
- Good passive vibration isolation for less demanding applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LIP175-0912-01Lab Isolation Platform, LIP175, 9 in. x 12 in. | 3 Weeks | ||||
![]() | LIP175-1016-01Lab Isolation Platform, LIP175, 10 in. x 16 in. | 2 Weeks | ||||
![]() | LIP175-1222-01Lab Isolation Platform, LIP175, 12 in. x 22 in. | 2 Weeks |
Specifications
- Thickness0.38 in.
- Height1.02 in.
- Load Capacity100 lb
Features
LIP Lab Isolation Platforms
LIP lab isolation platform is general purpose isolation platform that provides good vibration isolation for less demanding applications such as precision lab balances or shakers