Broadband Metallic Mirrors
Metallic coated mirrors provide a good combination of performance and value for general purpose applications. They operate over a very broad spectral range from UV to visible, and visible to near- and mid-IR. They are relatively insensitive to angle of incidence and polarization. Our standard metallic mirrors utilize Borofloat 33, an excellent general purpose substrate. When high thermal stability is required, Zerodur mirror substrates should be considered because of their nearly zero coefficient of thermal expansion. For more sensitive applications, our PinholeFree mirrors produce much lower scatter than standard metallic mirrors.