Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lab Isolation Platform, LIP175, 9 in. x 12 in.

Specifications

  • Length
    12 in.
  • Width
    9 in.
  • Thickness
    0.38 in.
  • Height
    1.02 in.
  • Load Capacity
    100 lb
  • Weight
    4.3 lb

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Other Related Products

Compare Description Drawings, CAD & Specs Avail. Price
Self-Leveling Compact Pneumatic Vibration IsolatorsCM-225Pneumatic Isolator Set, Compact, Self-Leveling, Set of 4
$1,559
LIP275 Lab Isolation PlatformLIP275-0810-01Lab Isolation Platform, LIP275, 8 in. x 10 in.
$1,073
BenchTop Compact Vibration Isolation PlatformBT-1620Isolation Platform, Bench Top, 16 x 20 in., Laminate Surface
$2,973