Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lab Isolation Platform, LIP275, 8 in. x 10 in.

Specifications

  • Length
    10 in.
  • Width
    8 in.
  • Height
    1.75 in.
  • Load Capacity
    52 lb
  • Weight
    8.8 lb

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Compare Description Drawings, CAD & Specs Avail. Price
Neoprene Isolation MountsNeoprene Isolation MountsNeoprene Isolation Mounts
Solid Aluminum Optical Breadboard PlateSolid Aluminum Optical Breadboard PlatesSolid Aluminum Optical Breadboard Plates
VIBe™ VIP100 Super Compact Mechanical Vibration Isolation PlatformsVIP100 Super Compact Mechanical Vibration Isolation PlatformVIP100 Super Compact Mechanical Vibration Isolation Platform
VIBe™ VIP320X Mechanical Vibration Isolation PlatformsVIP320X Mechanical Vibration Isolation PlatformVIP320X Mechanical Vibration Isolation Platform