Featuring VIBe™ mechanical vibration isolation technology, VIP100 series platform consists of an aluminum plate with mounting holes supported by VIB100 isolators. It is similar to VIP320 but with a super compact footprint. It provides good isolation both vertically and horizontally starting at 10 Hz.
- Aluminum platform for isolating loads up to 35 lbs
- Ideal for compact applications that require a small footprint
- Integrated with 1 in. VIB100 isolators that isolate from 10Hz
- Mechanical vibration isolation, no air hoses or compressor needed See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIP100-0808-0518 | |||||
![]() | VIP100-0808-1845 | 3 Weeks | ||||
![]() | VIP100-1212-0315 | 3 Weeks | ||||
![]() | VIP100-1212-1543 | 3 Weeks | ||||
![]() | VIP100-1218-0010 | 3 Weeks | ||||
![]() | VIP100-1218-1239 | 3 Weeks | ||||
![]() | VIP100-1818-0835 | 3 Weeks | ||||
![]() | M-VIP100-0808-0518 | 3 Weeks | ||||
![]() | M-VIP100-0808-1845 | 3 Weeks | ||||
![]() | M-VIP100-1212-0315 | 3 Weeks |
Features
VIBe™ Mechanical Vibration Isolation Technology
The patented mechanical isolation technology features six degree of freedom isolator design to work within a defined range of weight under which the isolators deflect or compress. The amount of deflection is a function of the payload on each isolator. Vertical and horizontal vibration is effectively attenuated and your precision application is isolated from the vibration. It is a great alternative solution for applications that are not suitable for pneumatic isolation.
Superior Mechanical Design Ensures Vibration Isolation Performance
VIBe™ technology works in horizontal direction by utilizing ball bearings sandwiched between precision raceways, forming the plane of isolation. The balls that displace between the raceways due to micro-vibrations are restored to the neutral position by gravity, which acts as a non-linear spring. Since the spring force (i.e., the restoring force) is non-linear, it is constant and independent of the frequency and amplitude of the input vibrations, meaning the balls’ oscillating motion has no “natural” frequency. Instead, the motion has an infinite number of frequencies, one for each increment of displacement, which makes the resonance between the two halves of the plane of isolation physically impossible. As a result, the isolator filters out a broad band of input vibration frequencies and ensures a constant level of vibration transmission reduction.
Vertical vibration isolation is addressed by the Newport's proprietary, nonlinear spring mechanism with near zero tangential stiffness for vibrations. The natural frequency of the spring remains relatively low and constant across a large range of spring compression, effectively isolating the vertical vibrations.
Super Compact Design
The VIP100 platform is designed specifically for applications that require small footprint. The VIB100 isolators used to support the aluminum plate are 1 inch diameter, and the aluminum plate sizes are from as compact as 8 in. x 8 in. to accommodate for the most tight spaces in OEM and research applications.










