Vibration Isolation Platform, Mechanical, 300 x 300 mm, 1.4-6.8 kg

Specifications

  • Length
    300 mm
  • Width
    300 mm
  • Thickness
    12.7 mm
  • Height
    58.4 mm
  • Thread Type
    M6
  • Minimum Platform Load
    1.4 kg
  • Load Capacity
    6.8 kg
  • Horizontal Isolation, Resonance
    5.8 Hz
  • Horizontal Amplification at Resonance
    12 dB
  • Vertical Isolation, Resonance
    7.8 Hz
  • Vertical Amplification at Resonance
    20 dB
  • Weight
    4 kg

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
VIB100 Mechanical Vibration Isolator MountsVIB100-BA-ADJMounting Adaptor, Adjustable, VIB100 Mechanical Vibration Isolators
2 Weeks
$39
VIB100 Mechanical Vibration Isolator MountsVIB100-BA-STDMounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators
2 Weeks
$27