Vibration Isolation Platform, Mechanical, 8 x 8 in., 5-18 lb.

  • Length
    8 in.
  • Width
    8 in.
  • Thickness
    0.5 in.
  • Height
    2.3 in.
  • Thread Type
    1/4-20
  • Minimum Platform Load
    5 lb
  • Load Capacity
    18 lb
  • Horizontal Isolation, Resonance
    5.8 Hz
  • Horizontal Amplification at Resonance
    12 dB
  • Vertical Isolation, Resonance
    7.8 Hz
  • Vertical Amplification at Resonance
    20 dB
  • Weight
    5 lb