About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators


Mounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators
Model: VIB100-BA-STD
2 Weeks
Product Series Overview
VIB100 Mechanical Vibration Isolator MountsThe VIB100-BA-STD is a standard mounting adapter used to mount VIB100 Series isolators to an optical table or frame structure.
Specifications
- Weight0.1 kg
- Weight0.1 kg
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VIB100-BA-ADJMounting Adaptor, Adjustable, VIB100 Mechanical Vibration Isolators | UNIVERSAL | 5 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VIB100-0512Vibration Isolator, Mechanical, 5 lbs. (2.3 kg) to 12 lbs. (5.4 kg) | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VIB100-BA-ADJMounting Adaptor, Adjustable, VIB100 Mechanical Vibration Isolators | UNIVERSAL | 5 Weeks | ||||
![]() | VIB100-0205Vibration Isolator, Mechanical, 2 lbs. (0.9 kg) to 5 lbs. (2.3 kg) | UNIVERSAL | In Stock |



