Vibration Isolator, Mechanical, 2 lbs. (0.9 kg) to 5 lbs. (2.3 kg)

  • Load Capacity per Isolator
    5 lb (2.3 kg)  
  • Minimum Isolator Load
    2 lb (0.9 kg)  
  • Horizontal Isolation, Resonance
    5.8 Hz  
  • Horizontal Amplification at Resonance
    12 dB  
  • Vertical Isolation, Resonance
    7.8 Hz  
  • Vertical Amplification at Resonance
    20 dB  
  • Weight
    0.2 kg