VIB100 isolators offer a super compact 1.0 inch diameter size with patented VIBe™ technology for maintenance-free operation. VIB100 isolators are ideal for small instrument and light load vibration isolation and other sensitive applications.
- 1 in. diameter design with uncompromising performance
- Economical and maintenance free vibration isolation
- Mechanical isolation with no need for air hoses or compressors
- Easy mounting with optional adapters See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB100-0205 | In Stock | ||||
![]() | VIB100-0512 | In Stock | ||||
![]() | VIB100-0920 | 2 Weeks |
Features
Superior Mechanical Design
VIBe™ technology works in horizontal direction by utilizing ball bearings sandwiched between precision raceways, forming the plane of isolation. The balls that displace between the raceways due to micro-vibrations are restored to the neutral position by gravity, which acts as a non-linear spring. Since the spring force (i.e., the restoring force) is non-linear, it is constant and independent of the frequency and amplitude of the input vibrations, meaning the balls’ oscillating motion has no “natural” frequency. Instead, the motion has an infinite number of frequencies, one for each increment of displacement, which makes the resonance between the two halves of the plane of isolation physically impossible. As a result, the isolator filters out a broad band of input vibration frequencies and ensures a constant level of vibration transmission reduction.
Vertical vibration isolation is addressed by the Newport's proprietary, nonlinear spring mechanism with near zero tangential stiffness for vibrations. The natural frequency of the spring remains relatively low and constant across a large range of spring compression, effectively isolating the vertical vibrations.
Compact Vibration Isolation Platforms
VIB100 isolators are designed specifically for applications that require small footprint. VIP100 vibration isolation platform consisting of 0.5 in. thick aluminum top with threaded 1/4-20 or M6 mounting holes and 4 of the VIB100 isolators accommodate the most tight spaces in OEM and research applications.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB100-BA-ADJMounting Adaptor, Adjustable, VIB100 Mechanical Vibration Isolators | 5 Weeks | ||||
![]() | VIB100-BA-STDMounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators | 2 Weeks |













