Vibration Isolator, Mechanical, 5 lbs. (2.3 kg) to 12 lbs. (5.4 kg)

  • Load Capacity per Isolator
    12 lb (5.4 kg)  
  • Minimum Isolator Load
    5 lb (2.3 kg)  
  • Horizontal Isolation, Resonance
    4.6 Hz  
  • Horizontal Amplification at Resonance
    18 dB  
  • Vertical Isolation, Resonance
    7.3 Hz  
  • Vertical Amplification at Resonance
    27 dB  
  • Weight
    0.2 kg