Mounting Adaptor, Adjustable, VIB100 Mechanical Vibration Isolators

The VIB100-BA-ADJ is an adjuatable adaptor used to mount VIB100 Series isolators to an optical table or frame structure. Adjustable range 0.5''.
Specifications
- Weight0.1 kg
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB100-BA-STDMounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators | 2 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB100-0512Vibration Isolator, Mechanical, 5 lbs. (2.3 kg) to 12 lbs. (5.4 kg) | 3 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB100-0512Vibration Isolator, Mechanical, 5 lbs. (2.3 kg) to 12 lbs. (5.4 kg) | 3 Weeks | ||||
![]() | VIB100-0920Vibration Isolator, Mechanical, 9 lbs. (4.1 kg) to 20 lbs. (9.1 kg) | In Stock | ||||
![]() | VIB100-BA-STDMounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators | 2 Weeks | ||||
![]() | VIB100-0205Vibration Isolator, Mechanical, 2 lbs. (0.9 kg) to 5 lbs. (2.3 kg) | In Stock |



