Vibration Isolation Platform, Mechanical, 300 x 450 mm, 5.4-17.7 kg

  • Length
    300 mm
  • Width
    450 mm
  • Thickness
    12.7 mm
  • Height
    58.4 mm
  • Thread Type
    M6
  • Minimum Platform Load
    5.4 kg
  • Load Capacity
    17.7 kg
  • Horizontal Isolation, Resonance
    4.6 Hz
  • Horizontal Amplification at Resonance
    18 dB
  • Vertical Isolation, Resonance
    7.3 Hz
  • Vertical Amplification at Resonance
    27 dB
  • Weight
    6 kg