Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Isolation Platform, Mechanical, 8 x 8 in., 18-45 lb.

Specifications

  • Length
    8 in.
  • Width
    8 in.
  • Thickness
    0.5 in.
  • Height
    2.3 in.
  • Thread Type
    1/4-20
  • Minimum Platform Load
    18 lb
  • Load Capacity
    45 lb
  • Horizontal Isolation, Resonance
    4.6 Hz
  • Horizontal Amplification at Resonance
    18 dB
  • Vertical Isolation, Resonance
    7.3 Hz
  • Vertical Amplification at Resonance
    27 dB
  • Weight
    5 lb

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
VIB100 Mechanical Vibration Isolator MountsVIB100-BA-ADJMounting Adaptor, Adjustable, VIB100 Mechanical Vibration Isolators
5 Weeks
$39
VIB100 Mechanical Vibration Isolator MountsVIB100-BA-STDMounting Adaptor, Standard, VIB100 Mechanical Vibration Isolators
2 Weeks
$27