Vibration Isolation Platform, Mechanical, 200 x 200 mm, 8.2-20.4 kg

  • Length
    200 mm
  • Width
    200 mm
  • Thickness
    12.7 mm
  • Height
    58.4 mm
  • Thread Type
    M6
  • Minimum Platform Load
    8.2 kg
  • Load Capacity
    20.4 kg
  • Horizontal Isolation, Resonance
    4.6 Hz
  • Horizontal Amplification at Resonance
    18 dB
  • Vertical Isolation, Resonance
    7.3 Hz
  • Vertical Amplification at Resonance
    27 dB
  • Weight
    2 kg