Vibration Isolation Platform, Mechanical, 12 x 12 in.,15-43 lb.

  • Length
    12 in.
  • Width
    12 in.
  • Thickness
    0.5 in.
  • Height
    2.3 in.
  • Thread Type
    1/4-20
  • Minimum Platform Load
    15 lb
  • Load Capacity
    43 lb
  • Horizontal Isolation, Resonance
    4.6 Hz
  • Horizontal Amplification at Resonance
    18 dB
  • Vertical Isolation, Resonance
    7.3 Hz
  • Vertical Amplification at Resonance
    27 dB
  • Weight
    9 lb