Vibration Isolation Platform, Mechanical, 300 x 450 mm, 0-4.5 kg

  • Length
    300 mm
  • Width
    450 mm
  • Thickness
    12.7 mm
  • Height
    58.4 mm
  • Thread Type
    M6
  • Minimum Platform Load
    0 kg
  • Load Capacity
    4.5 kg
  • Horizontal Isolation, Resonance
    5.8 Hz
  • Horizontal Amplification at Resonance
    12 dB
  • Vertical Isolation, Resonance
    7.8 Hz
  • Vertical Amplification at Resonance
    20 dB
  • Weight
    6 kg