Vibration Isolation Platform, Mechanical, 300 x 300 mm, 6.8-19.5 kg

  • Length
    300 mm
  • Width
    300 mm
  • Thickness
    12.7 mm
  • Height
    58.4 mm
  • Thread Type
    M6
  • Minimum Platform Load
    6.8 kg
  • Load Capacity
    19.5 kg
  • Horizontal Isolation, Resonance
    4.6 Hz
  • Horizontal Amplification at Resonance
    18 dB
  • Vertical Isolation, Resonance
    7.3 Hz
  • Vertical Amplification at Resonance
    27 dB
  • Weight
    4 kg
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C