Vibration Isolation Platform, Mechanical, 450 x 450 mm, 3.6-15.9 kg

  • Length
    450 mm
  • Width
    450 mm
  • Thickness
    12.7 mm
  • Height
    58.4 mm
  • Thread Type
    M6
  • Minimum Platform Load
    3.6 kg
  • Load Capacity
    15.9 kg
  • Horizontal Isolation, Resonance
    4.6 Hz
  • Horizontal Amplification at Resonance
    18 dB
  • Vertical Isolation, Resonance
    7.3 Hz
  • Vertical Amplification at Resonance
    27 dB
  • Weight
    8 kg