Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Table Top Elastomeric Vibration Isolation PlatformsLIP175-0912-01Lab Isolation Platform, LIP175, 9 in. x 12 in.
$854
Table Top Elastomeric Vibration Isolation PlatformsLIP175-1016-01Lab Isolation Platform, LIP175, 10 in. x 16 in.
$984
Table Top Elastomeric Vibration Isolation PlatformsLIP175-1222-01Lab Isolation Platform, LIP175, 12 in. x 22 in.
$1,148

Specifications

  • Thickness
    0.38 in.
  • Height
    1.02 in.
  • Load Capacity
    100 lb

Features

LIP Lab Isolation Platforms

LIP lab isolation platform is general purpose isolation platform that provides good vibration isolation for less demanding applications such as precision lab balances or shakers

Affordable General Isolation Platforms

LIP175 features 4 of Newport's uniquely designed neoprene isolator feet. Those neoprene isolators are with special concentric rings with decreasing height, and as the payload increases, the rings are gradually engaged to improve isolation performance.