These rigid optical table frame supports are constructed as a sturdy, multi-functional support frame that maximizes utility while ensuring structural rigidity. For environments requiring additional isolation, the frame can be easily upgraded with pneumatic isolators to further reduce vibrations. Made from all-steel materials, the frame offers enhanced durability and stability and is compatible with a wide range of table sizes.
- Available in 24 and 28 inch height to suit different workspaces
- Compatible with table sizes ranging from 3 x 6 ft to 5 x 10 ft.
- A wide range of customizable accessories, including overhead shelves, bottom shelves, and hip guards, to personalize your setup
- Rigid legs are upgradable with pneumatic isolators for added vibration isolation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TF-36-24-NTable Frame Support, 3 x 6 ft. Optical Tables, 24 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-36-28-NTable Frame Support, 3 x 6 ft. Optical Tables, 28 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-38-24-NTable Frame Support, 3 x 8 ft. Optical Tables, 24 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-38-28-NTable Frame Support, 3 x 8 ft. Optical Tables, 28 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-410-24-NTable Frame Support, 4 x 10 ft. Optical Tables, 24 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-410-28-NTable Frame Support, 4 x 10 ft. Optical Tables, 28 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-46-24-NTable Frame Support, 4 x 6 ft. Optical Tables, 24 in. Height, Rigid | In Stock | ||||
![]() | TF-46-28-NTable Frame Support, 4 x 6 ft. Optical Tables, 28 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-48-24-NTable Frame Support, 4 x 8 ft. Optical Tables, 24 in. Height, Rigid | 4 Weeks | ||||
![]() | TF-48-28-NTable Frame Support, 4 x 8 ft. Optical Tables, 28 in. Height, Rigid | 4 Weeks |
Features
Optical Table System Accessories
We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
- Overhead Shelves
- Bottom Shelves
- Hip Guards
- Isolation Upgrade Kits (for rigid systems)
- Caster Upgrade Kits
- Air Compressors
Robust and Flexible Rigid Support Frame
The rigid table frame supports can be upgraded in the field to vibration isolation with the INT-ISL800-KT isolator upgrade kit. The frame features leveling feet, and optional INT-C casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Integrity VCS frame and can be used to customize your optical table system.