About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Table Frame Support, 3 x 8 ft. Optical Tables, 24 in. Height, Rigid


Table Frame Support, 3 x 8 ft. Optical Tables, 24 in. Height, Rigid
Model: TF-38-24-N
Product Series Overview
Rigid Optical Table Frame SupportsThe TF-38-24-N Rigid Table Frame Support is designed for a 3 x 8 ft. [0.9 m x 2.4 m] optical tables. It features a 24 in. (610 mm) height, with rigid legs that offer a stable, durable foundation for sensitive equipment. Made from all-steel, it ensures structural rigidity while saving space. It includes standard leveling feet and supports various accessories for customization.
Specifications
- Width3 ft.
- Length8 ft.
- Height24 in.
- Weight250 lb
- Crated Weight500 lb
- Width3 ft.
- Length8 ft.
- Height24 in.
- Weight250 lb
- Crated Weight500 lb
Resources & Downloads
Other
TF Series Rigid RoHS Certificate(240.8 kB, PDF)

