Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Table Frame Support, 3 x 6 ft. Optical Tables, 24 in. Height, Rigid

Specifications

  • Width
    3 ft.
  • Length
    6 ft.
  • Height
    24 in.
  • Weight
    245 lb
  • Crated Weight
    415 lb

Resources & Downloads

3D Product Models
2D Product Drawings