Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Table Frame Support, 4 x 6 ft. Optical Tables, 24 in. Height, Rigid

Specifications

  • Width
    4 ft.
  • Length
    6 ft.
  • Height
    24 in.
  • Weight
    282 lb
  • Crated Weight
    545 lb