About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Table Frame Support, 4 x 10 ft. Optical Tables, 24 in. Height, Rigid


Table Frame Support, 4 x 10 ft. Optical Tables, 24 in. Height, Rigid
Model: TF-410-24-N
5 Weeks
Product Series Overview
Rigid Optical Table Frame SupportsThe TF-410-24-N Rigid Table Frame Support is designed for a 4 x 10 ft. [1.2 m x 3.0 m] optical tables. It features a 24 in. (610 mm) height, with rigid legs that offer a stable, durable foundation for sensitive equipment. Made from all-steel, it ensures structural rigidity while saving space. It includes standard leveling feet and supports various accessories for customization.
Specifications
- Width4 ft.
- Length10 ft.
- Height24 in.
- Weight300 lb
- Crated Weight514 lb
- Width4 ft.
- Length10 ft.
- Height24 in.
- Weight300 lb
- Crated Weight514 lb
Resources & Downloads
Other
TF Series Rigid RoHS Certificate(240.8 kB, PDF)

