Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Parabolic Mirror, Off-Axis Replicated, 1.5 in., 6.0 in. EFL, Aluminum

Specifications

  • Coating Type
    Protected Aluminum
  • Wavelength Range
    190-2000 nm
  • Mirror Shape
    Parabolic
  • Diameter
    38.1 mm
  • Height
    40.56 mm  
  • Effective Focal Length (EFL)
    6.0 in.  
  • Focal Length
    3.000 in.
  • Focal Base Distance
    0.800 in.  
  • Material
    Aluminum
  • Wavelength Region
    Broadband
  • Coating Code
    AL
  • Coating Adhesion
    MIL-F-48616
  • Coating Hardness
    MIL-F-48616 modified to 0.5lb
  • Humidity Resistance
    MIL-F-48616
  • Surface Quality
    60-40 scratch-dig
  • Surface Roughness, Typical
    25 Å  
  • Wavefront Distortion
    ≤0.5λ RMS
  • Clear Aperture
    ≥90% of diameter
  • Operating Temperature Range
    -60 to 70 °C
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Specialty Mirror Mount AdaptersUPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$56

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Off-Axis Replicated Parabolic Mirrors50329ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Aluminum
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$359
Specialty Mirror Mount AdaptersUPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$56
Off-Axis Replicated Parabolic Mirrors50338ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 4.0 in. EFL, Aluminum
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$359
Off-Axis Replicated Parabolic Mirrors50332ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Aluminum
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$359
Ultra-high Vacuum Picomotor Optical Mounts8822-UHVPiezo Mirror Mount, UHV, Clear Edge, 2.0 in. Diameter, 2-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,482