Mounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts

The UPA2-OAP is a versatile adaptor used to provide a mounting interface for Newport's family of Replicated Off-Axis Parabolic Mirrors. It allows mounting in three ways: vertical post mounting, horizontal post mounting, and can be mounted into any positioner that can hold a 2 in. diameter optic. This includes mirror mounts, lens mounts, and rotation mounts. See the related products tab for the exact part numbers. Because the threaded mounting hardware for the Parabolic Mirror is not commonly found most optics labs, we decided to make it an integrated part of the adaptor. This way, it is always with the adaptor and never gets lost. This is especially valuable in metric labs.
Specifications
- Optic Diameter50.8 mm
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter


Resources & Downloads
Other
UPA2-OAP_RoHS2021.pdf(695.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50329ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Aluminum | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 4.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50331ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 6.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50328AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 0.8 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50328ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 0.8 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Aluminum | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50331ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 6.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50328AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 0.8 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 4.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50331AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 6.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338ALParabolic Mirror, Off-Axis Replicated, 1.5 in., 4.0 in. EFL, Aluminum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













