Parabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Bare Gold

  • Coating Type
    Bare Gold
  • Wavelength Range
    800-15,000 nm
  • Mirror Shape
    Parabolic
  • Diameter
    38.1 mm
  • Height
    40.26 mm  
  • Effective Focal Length (EFL)
    8.0 in.  
  • Focal Length
    4.000 in.  
  • Focal Base Distance
    0.800 in.  
  • Material
    Aluminum
  • Wavelength Region
    Broadband
  • Coating Code
    AU
  • Coating Adhesion
    MIL-F-48616
  • Humidity Resistance
    MIL-F-48616
  • Surface Quality
    60-40 scratch-dig
  • Surface Roughness, Typical
    25 Å  
  • Wavefront Distortion
    ≤0.5λ RMS
  • Clear Aperture
    ≥90% of diameter
  • Operating Temperature Range
    -60 to 70 °C