Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch)

The A-2-1.5 Optical Mount Adapter allows a 1.5 inch (38.1 mm) diameter optic to be mounted in a 2 inch (50.8 mm) diameter optical mount adding additional utility to your existing optical mounts.
Resources & Downloads
2D Product Drawings
A-2-1-5-S(67.2 kB, PDF)
Other
A-2-1.5 RoHS Certificate(278.5 kB, PDF) A-2-1-5_RoHS2021.pdf(682.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-75-50Optical Mount Adaptor, 19.1 mm to 12.7 mm (0.75 to 0.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-4-3Optical Mount Adaptor, 101.6 mm to 76.2 mm (4 to 3 inch) | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41540Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 50 mm EFL, Uncoated | In Stock |








