Hexapod, High Precision, 125 mm Diameter Platform, 5 kg Load, M6

The HXP50-MECA High Precision 6-Axis Hexapod is a parallel kinematic motion device with a 125 mm diameter platform and 5 kg load capacity. It provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw for an effective solution to complex motion applications that demand high load capacity and accuracy in up to six independent axes. The HXP50-MECA hexapod is compatible with our
High Precision Actuators

The quality of actuators has a critical impact on the overall motion performance of a hexapod. Drawing on over 55 years of Newport's expertise in actuators, the top plate of HXP hexapods is driven by 6 industry-proven, high-performance actuators with encoder feedback at the leadscrew nut to provide precise minimum incremental motion, low backlash and fast speed.
Innovative Actuator Joints

Of equal importance to overall motion performance as the actuators are the 12 joints that connect these actuators to the base plate and moving top plate. Rather than using ordinary universal joints, HXP hexapods utilize ceramic spherical joints to ensure constant preload over full travel, enhancing rigidity that reduces material stress, while improving performance and avoiding corrosion. The result is a hexapod that is more rigid with higher load capacity compared to other similarly sized hexapods.
HexaViz Simulation Software

Our HexaViz hexapod simulator allows you to discover which Newport Hexapod model best fits your application needs before ordering. Newport's FREE HexaViz Hexapod Simulation Software provides an easy-to-use virtual hexapod interface to evaluate travel range, load capacity, force, and torque characteristics.
Specifications
- TypeHigh Precision
- SizeØ200 x 151 mm
- Platform Diameter125 mm
- Centered Load Capacity50 N
- Travel Range X, Y, Z±17, ±15, ±7 mm
- Travel Range ΘX, ΘY, ΘZ±9, ±8.5, ±18 °
- Minimum Incremental Motion X, Y, Z0.10, 0.10, 0.05 µm
- Minimum Incremental Motion ΘX, ΘY, ΘZ0.05, 0.05, 0.10 mdeg
- Uni-directional Repeatability X, Y, Z - Typical±0.10, ±0.10, ±0.05 µm
- Uni-directional Repeatability ΘX, ΘY, ΘZ - Typical±0.05, ±0.05, ±0.10 mdeg
- Maximum Speed X, Y, Z14, 12, 5 mm/s
- Maximum Speed ΘX, ΘY, ΘZ6, 6, 15 °/s
- Rigidity X, Y, Z2, 2, 25 N/µm
- Bi-directional Repeatability (X,Y,Z), Typical±0.60, ±0.60, ±0.30 µm
- Bi-directional Repeatability (ΘX, ΘY, ΘZ), Typical±0.30, ±0.30, ±0.60 mdeg
- ConnectorsDB25 Male (6) and DB15 Male (6)
- Cable Length3 m
- MotorDC Servo
- OriginOptical, close to lower limit
- Origin RepeatabilityX,Y,Z: ±5.0, ±5.0, ±2.5 µm
U,V,W: ±2.5, ±2.5, ±5.0 mdeg - Number of Axis6
- Weight2.2 kg
- Thread TypeM6
- MTBF5,000 h (25% load, 10% duty cycle)
- ComplianceRoHS 3, CE





Resources & Downloads
3D Product Models
Literature
Telecom Data Brochure(4.9 MB, PDF) HexaViz Hexapod Brochure(2.5 MB, PDF) DS-102101 HXP50 Datasheet.pdf(2 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF)
Technical Notes
Motion in 3-D: Newport Hexapod Coordinate Systems(476.8 kB, PDF) Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF)
2D Product Drawings
HXP50-MECA(349.5 kB, PDF)
Application Notes
Fiber Alignment Using The HXP50 Hexapod(2.4 MB, PDF) Hexapod Solutions for Mass Transfer & Die Repair in Micro LED Manufacturing Equipment(2.1 MB, PDF) Precision Alignment in Photonic Device Assembly and Testing(2.6 MB, PDF)
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP)
Manuals
XPS-D Configuration Manual.pdf(5.6 MB, PDF) HXP50-MECA User Manual(5.1 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF)
Related Products
Compatible Controller
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP50-ELEC-DMotion Controller, Hexapod, HXP50-MECA | 5 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP50HA-MECAHexapod, High Accuracy, 125 mm Diameter Platform, 5 kg Load, M6 | |||||
![]() | HXP50V6-MECAHexapod, Vacuum Compatible, 125 mm Diameter Platform, 5 kg Load, M6 | |||||
![]() | HXP100-MECAHexapod, High Precision, 200 mm Diameter Platform, 20 kg Load, M6 | In Stock | ||||
![]() | HXP200-MECAHigh Load Hexapod, 50 kg Centered Load Capacity, M6 | |||||
![]() | HXP1000-MECAHigh Load Hexapod, 450 kg Centered Load Capacity, M6 | 11 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP50-ELEC-DMotion Controller, Hexapod, HXP50-MECA | 5 Weeks | ||||
![]() | XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | NPXY100SG-DPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge, XPS | |||||
![]() | 2103NIR Power Sensor, High Dynamic Range,950-1630 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |















