Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge, XPS

Specifications

  • Travel Range
    0.1 mm  
  • Axes of Travel
    XY
  • Axial Load Capacity
    110/95 N
  • Vertical Load Capacity
    75 N  
  • Axial Stiffness
    1.1 N/µm / 0.95 N/µm
  • Feedback
    Strain-gauge
  • Cable Length
    1.2 m
  • Capacitance
    1.8 µF  
  • Closed Loop Repeatability, Typical
    36 nm  
  • Closed Loop Resolution
    4 nm  
  • Closed Loop Travel
    80 µm  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    100 µm  
  • Resonant Frequency, Unloaded
    380/480 Hz
  • Weight
    175 g  
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Piezo Stack Linear StagesNPXY100SGV6XY Piezo Linear Stage, 100 µm Nano-Positioning, Strain-gauge, Vacuum$6,038
Piezo Stack Nanopositioning Linear StagesNPXY200SGPiezo XY Linear Stage, 200 µm Nanopositioning, Strain-gauge$7,506
Piezo Stack Nanopositioning Linear StagesNPXY100Piezo XY Linear Stage, Open-loop, 100 µm Nanopositioning
In Stock
$4,359

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet
5 Weeks
$9,906
XPS Motion Controller Driver ModulesXPS-DRVP11Nano Positioning Drive Module, Piezo-Stack
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,204
Notes:
  1. Plug XPS-DRVP1 into slots other than slot 1.

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRVP1Nano Positioning Drive Module, Piezo-Stack
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,204
High Dynamic-Range Power Meter2103NIR Power Sensor, High Dynamic Range,950-1630 nm
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,040
Hexapod Motion ControllersHXP50-ELEC-DMotion Controller, Hexapod, HXP50-MECA
2 Weeks
High Precision HexapodsHXP50-MECAHexapod, High Precision, 125 mm Diameter Platform, 5 kg Load, M6