Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XY Piezo Linear Stage, 100 µm Nano-Positioning, Strain-gauge, Vacuum

Specifications

  • Travel Range
    0.1 mm  
  • Axes of Travel
    XY
  • Axial Load Capacity
    110/95 N
  • Vertical Load Capacity
    75 N  
  • Axial Stiffness
    1.1 N/µm / 0.95 N/µm
  • Feedback
    Strain-gauge
  • Cable Length
    0.6 m vacuum / 2 m air
  • Vacuum Compatibility
    10-6 Torr
  • Capacitance
    1.8 µF  
  • Closed Loop Repeatability, Typical
    36 nm  
  • Closed Loop Resolution
    4 nm  
  • Closed Loop Travel
    80 µm  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    100 µm  
  • Resonant Frequency, Unloaded
    380/480 Hz
  • Weight
    175 g  
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Piezo Stack Linear StagesNPXYZ100SGV6XYZ Piezo Linear Stage, 100 µm Nanopositioning, Strain-gauge, Vacuum$10,264
Piezo Stack Nanopositioning Linear StagesNPXY100Piezo XY Linear Stage, Open-loop, 100 µm Nanopositioning
In Stock
$4,359
Piezo Stack Nanopositioning Linear StagesNPXY100SGPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge$5,924
Vacuum Piezo Stack Linear StagesNPX200SGV6Piezo Liner Stage, 200 µm Nanopositioning, Strain-gauge, Vacuum$4,864

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Nanofocusing Objective Lens MountsNPO250SGV6Nanofocusing Objective Stage, Vacuum Compatible, 250 µm, Strain-gauge
3 Weeks
$7,694

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control$9,123
Piezo Stack AmplifiersNPC300DIGPiezo Stack Amplifier, Single Channel, 300 mA
4 Weeks
$14,927