Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Liner Stage, 200 µm Nanopositioning, Strain-gauge, Vacuum

Specifications

  • Travel Range
    0.2 mm  
  • Axes of Travel
    X
  • Axial Load Capacity
    16 N
  • Vertical Load Capacity
    10 N  
  • Pull Force
    34 N
  • Push Force
    340 N
  • Nonlinearity
    0.06%
  • Axial Stiffness
    0.08 N/µm
  • Feedback
    Strain-gauge
  • Cable Length
    2 m
  • Vacuum Compatibility
    10-6 Torr
  • Capacitance
    1.8 µF  
  • Closed Loop Resolution
    4 nm  
  • Closed Loop Travel
    160 µm  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    200 µm  
  • Resonant Frequency, Unloaded
    177 Hz
  • Weight
    180 g  
  • RoHS
    Compliant

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Piezo Stack Linear StagesNPXY100SGV6XY Piezo Linear Stage, 100 µm Nano-Positioning, Strain-gauge, Vacuum$6,038
Piezo Stack Nanopositioning Linear StagesNPX200SGNanopositioning Stage, 200 µm, Strain-gauge$5,206
Vacuum Piezo Stack Linear StagesNPXYZ100SGV6XYZ Piezo Linear Stage, 100 µm Nanopositioning, Strain-gauge, Vacuum$10,264
Piezo Stack Nanopositioning Linear StagesNPX200Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop$2,886
Agilis™ Piezo Motor Linear StagesAG-LS25V6Piezo Linear Stage, 12 mm travel, Vacuum Compatible
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,371
Piezo Stack Nanopositioning Linear StagesNPX400SGNanopositioning Stage, 400 µm, Strain-gauge$4,899

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control$9,123
Piezo Stack AmplifiersNPC300DIGPiezo Stack Amplifier, Single Channel, 300 mA
4 Weeks
$14,927