Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XYZ Piezo Linear Stage, 100 µm Nanopositioning, Strain-gauge, Vacuum

Specifications

  • Travel Range
    0.1 mm  
  • Axes of Travel
    XYZ
  • Axial Load Capacity
    40/40/32 N
  • Vertical Load Capacity
    30 N  
  • Axial Stiffness
    1 N/µm
  • Feedback
    Strain-gauge
  • Cable Length
    2 m
  • Vacuum Compatibility
    10-6 Torr
  • Capacitance
    1.8 µF  
  • Closed Loop Repeatability, Typical
    30 nm  
  • Closed Loop Resolution
    4 nm  
  • Closed Loop Travel
    80 µm  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    100 µm  
  • Resonant Frequency, 105g Load
    190/180/250 Hz
  • Resonant Frequency, 300g Load
    110/110/150 Hz
  • Resonant Frequency, 80g Load
    210/200/300 Hz
  • Resonant Frequency, Unloaded
    500/550/480 Hz
  • Weight
    160 g  
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Piezo Stack Linear StagesNPXY100SGV6XY Piezo Linear Stage, 100 µm Nano-Positioning, Strain-gauge, Vacuum$6,038
Piezo Stack Nanopositioning Linear StagesNPXY100SGPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge$5,924
Piezo Stack Nanopositioning Linear StagesNPXYZ100SGPiezo XYZ Linear Stage, 100 µm Nanopositioning, Strain-gauge$9,828
Piezo Stack Nanopositioning Linear StagesNPXYZ100XYZ Piezo Linear Stage, Open-loop, 100 µm Nanopositioning$3,858
Vacuum Piezo Stack Linear StagesNPXYZ100V6XYZ Linear Stage, Vacuum Open-loop Piezo Stack, 100 μm
3 Weeks
$5,135

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control$9,123
Piezo Stack AmplifiersNPC300DIGPiezo Stack Amplifier, Single Channel, 300 mA
4 Weeks
$14,927