Piezo Stack Amplifier, Single Channel, 300 mA

  • Type
    Piezo Stack Amplifier
  • Number of Axis
    1
  • Computer Interfaces
    RS232
  • Power Requirements
    30 VDC / 2.5A
  • Operating Temperature
    5 to 35°C
  • Weight
    1.8 kg