Nano Positioning Drive Module, Piezo-Stack

  • Drive Type
    Piezo-Stack
  • Maximum Current
    60 mA
  • Maximum Voltage
    -10 V/+150 V
  • Maximum Power Consumption
    9 W
  • Connector Type
    DB25
  • ESP Compatibility
    ESP Stage Detection
  • Motor Control
    60mA peak, -10V to 130V
  • Number of Axis
    1
  • Use
    XPS